IESNA:LM-63-2002
[TEST]P954462
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37738
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4427.8 5544.1 6553.1 7334.3 7971.3 8331.7 8501.1 8561.5 8867.4 9521.9
10603 11968.6 13312.7 14386.1 15325 16182.2 16723.7 16862 16528.9 15685.4
13982.9 11039.4 9112.8 7632.3 6044.7 4252.5 2795.4 1959.7 1529.2 1320.8
1198 1007.1 853.2 296.1 144.2 23.4 0
4427.8 5583 6601.8 7396.6 7981 8376.5 8579.1 8635.6 8888.8 9479
10478.4 11816.7 13135.5 14245.8 15194.5 16051.6 16694.5 16926.3 16714 15999.1
14577 11857.6 9481 7961.5 6393.4 4636.3 3048.6 2057.1 1577.9 1367.5
1209.7 1022.7 861 366.2 153.9 29.2 0
4427.8 5534.3 6533.6 7336.2 7961.5 8415.4 8666.7 8773.9 8972.6 9502.4
10353.7 11542 12808.2 13924.4 14826.3 15547.1 16223.1 16552.3 16468.5 15897.8
14754.3 12886.1 10271.9 8448.5 6892.1 5189.5 3465.5 2302.6 1702.6 1414.3
1248.7 1087 931.2 711 362.3 42.9 0
4427.8 5534.3 6504.4 7305.1 7973.2 8485.6 8828.4 9007.6 9194.6 9603.7
10236.8 11158.2 12253 13303 14148.4 14841.9 15424.4 15895.8 16022.4 15835.4
15147.8 13871.8 12079.6 9958.3 7961.5 6186.9 4326.5 2770.1 1889.6 1437.6
1240.9 1077.3 919.5 732.5 514.3 200.6 0
4427.8 5370.7 6311.6 7133.6 7838.8 8462.2 8958.9 9288.1 9498.5 9821.9
10347.9 11023.8 11898.5 12788.7 13589.4 14279 14840 15338.7 15693.2 15788.7
15599.7 15019.2 13893.2 12190.7 10201.8 8170 6087.5 4012.9 2520.7 1690.9
1289.6 1145.4 995.4 759.7 512.3 159.7 0
4427.8 5285 6134.3 6934.9 7675.2 8360.9 8984.2 9477.1 9812.2 10125.8
10519.3 11084.2 11738.7 12516 13299.1 14078.3 14740.6 15258.8 15650.4 15973.7
16225 16141.3 15788.7 14988 13604.9 11812.8 9508.3 7291.4 4903.2 3027.2
1963.6 1342.2 972.1 588.3 296.1 77.9 0
4427.8 5121.3 5859.6 6613.5 7346 8064.8 8758.3 9375.8 9888.1 10299.2
10716 11171.9 11672.5 12295.9 13010.8 13821.2 14654.9 15459.5 16172.4 16799.7
17370.5 17997.7 18280.2 18455.5 18416.5 17621.8 16104.2 13686.8 10488.1 7104.4
4100.6 2129.2 1087 627.3 305.8 105.2 0
4427.8 4996.7 5588.9 6235.6 6905.7 7538.8 8218.7 8879.1 9514.1 10075.1
10636.2 11156.3 11627.7 12136.1 12669.9 13242.6 13906.9 14658.8 15480.9 16353.6
17306.2 18673.7 19778.2 20452.2 21219.7 21774.9 21847 21100.9 19160.7 16020.5
11672.5 7533 3839.5 1566.2 559.1 109.1 0
4427.8 4772.6 5189.5 5672.6 6202.5 6763.5 7334.3 7899.2 8458.3 9032.9
9634.9 10192 10797.9 11431 12089.4 12749.8 13482.2 14304.3 15214 16244.5
17448.4 19273.7 21085.3 22326.2 23909.9 25774.2 27769 29099.5 28815 26136.5
20621.7 13369.2 5670.7 1731.8 545.4 113 0
4427.8 4733.7 5148.6 5592.8 6093.4 6623.3 7164.8 7704.4 8238.2 8779.7
9313.5 9866.7 10451.1 11084.2 11738.7 12418.6 13174.4 14010.1 14945.2 16010.7
17212.7 19145.1 20970.4 22314.5 24007.3 26039.1 28217 29604 29341 26493
20499 12535.5 4803.8 1326.6 428.6 97.4 0
4427.8 4585.6 4799.9 5088.2 5436.9 5816.8 6200.5 6603.8 7020.6 7441.4
7866.1 8304.4 8746.6 9214.1 9716.7 10248.5 10832.9 11495.2 12293.9 13205.6
14316 16080.9 17419.2 18739.9 20350.9 22289.2 24108.6 24897.6 24073.6 20931.4
15451.7 8600.5 2479.8 520.1 173.4 39 0
4427.8 4476.5 4597.3 4770.7 5010.3 5269.4 5551.8 5842.1 6136.2 6449.9
6755.7 7049.9 7353.8 7655.7 7975.2 8312.2 8666.7 9097.2 9595.9 10242.7
11177.7 12338.7 13129.6 14014 15071.8 16225 17012 16737.4 15362.1 12782.9
9231.6 4723.9 1540.9 459.7 157.8 37 0
4427.8 4379.1 4396.7 4476.5 4607.1 4741.5 4918.7 5094.1 5267.4 5448.6
5606.4 5748.6 5867.4 5976.5 6052.5 6101.2 6149.9 6183 6237.5 6364.2
6668.1 6847.3 6880.4 6946.6 7049.9 7143.4 6888.2 6079.8 4926.5 3650.6
2481.8 1406.5 705.2 298 144.2 50.6 0
4427.8 4174.6 4024.6 3946.7 3938.9 3970.1 4022.7 4081.1 4122 4147.3
4145.4 4096.7 4020.7 3913.6 3771.4 3598 3389.5 3173.3 2974.6 2789.6
2598.7 2429.2 2287 2170.1 2068.8 1965.5 1837 1663.6 1424 1102.6
802.6 590.2 409.1 263 150 42.9 0
4427.8 3985.6 3711 3590.2 3561 3586.3 3640.8 3699.3 3728.5 3720.7
3679.8 3607.7 3502.5 3372 3220.1 3064.2 2902.5 2740.9 2581.1 2405.8
2228.5 2068.8 1951.9 1881.8 1854.5 1858.4 1854.5 1800 1665.6 1441.5
1096.7 755.8 529.9 348.7 173.4 39 0
4427.8 3837.6 3506.4 3375.9 3381.8 3455.8 3537.6 3590.2 3594.1 3559
3490.8 3393.4 3278.5 3146 3005.8 2867.5 2721.4 2567.5 2409.7 2263.6
2152.6 2057.1 1992.8 1951.9 1916.8 1875.9 1811.7 1745.4 1663.6 1533.1
1334.4 1048 687.6 379.9 181.2 39 0
4427.8 3695.4 3354.5 3266.8 3321.4 3422.7 3502.5 3541.5 3525.9 3465.5
3372 3261 3132.4 3005.8 2871.4 2740.9 2651.2 2544.1 2409.7 2302.6
2230.5 2135 1985 1866.2 1788.3 1712.3 1634.4 1556.5 1486.3 1422.1
1346.1 1223.4 1001.3 767.5 450 109.1 0
4427.8 3615.5 3274.6 3225.9 3319.4 3416.8 3496.7 3520.1 3483.1 3387.6
3272.7 3142.1 3001.9 2877.2 2770.1 2709.7 2637.6 2563.6 2491.5 2331.8
2189.6 2076.6 1963.6 1858.4 1749.3 1653.9 1560.4 1474.6 1385 1281.8
1180.5 1088.9 954.5 824 576.6 224 0
4427.8 3547.3 3224 3218.1 3321.4 3414.9 3485 3492.8 3436.3 3333.1
3202.5 3058.4 2929.8 2811 2731.1 2662.9 2575.3 2456.4 2351.3 2224.6
2127.2 2018.1 1911 1813.6 1731.8 1648 1558.4 1466.9 1359.7 1240.9
1110.4 995.4 847.4 640.9 424.7 177.3 0
4427.8 3508.4 3198.6 3216.2 3329.2 3420.7 3483.1 3471.4 3399.3 3276.6
3124.6 2982.4 2861.6 2770.1 2727.2 2624 2464.2 2279.2 2205.2 2142.8
2031.8 1946.1 1872 1763 1681.1 1616.9 1533.1 1433.7 1314.9 1184.4
1042.2 979.9 843.5 551.3 401.3 245.4 0
4427.8 3500.6 3183.1 3218.1 3331.1 3424.6 3481.1 3465.5 3377.9 3239.6
3085.7 2945.4 2826.6 2770.1 2703.8 2573.3 2339.6 2185.7 2146.7 2070.7
1973.3 1868.1 1768.8 1692.8 1646.1 1605.2 1529.2 1435.7 1322.7 1192.2
1053.9 1088.9 868.8 580.5 442.2 163.6 0
4427.8 3500.6 3181.1 3224 3333.1 3426.6 3479.2 3471.4 3385.7 3241.5
3085.7 2943.5 2824.6 2772 2698 2565.5 2322 2187.6 2156.5 2068.8
1967.5 1852.6 1770.7 1669.4 1655.8 1605.2 1527.2 1435.7 1330.5 1190.2
1057.8 1073.4 746.1 600 436.4 157.8 0
